- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Pillow Blocks
- SSETWNOM40-XS
SSETWNOM40-XS
Can't find what you're looking for? Go to the Product Selector
SSETWNOM40-XS
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 40 mm, Open, Twin, Self-aligning, Black Anodize; Use with 40 mm Diameter Shaft in continuously supported applications
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with Metric class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 40 mm |
[A] | 108 mm |
[A1] | 54 mm |
[A1] Tolerance | ± 0.020 mm |
[Alpha] | 60 ° |
[B] | 176 mm |
[C] | 62 mm |
[E1] | 86 mm |
[E1] Tolerance | ± 0.1 mm |
[E2] | 124 mm |
[E2] Tolerance | ± 0.1 mm |
[G1] | 45.5 mm |
[G2] Access for Lubrication | 3 mm THRU, M6x1 x 7.5 deep |
[H] | 45 mm |
[H] Tolerance | ±0.020 mm |
[H1] | 77 mm |
[N] | 10.50 mm THRU, M12x1.75 x 26 mm Deep |
Specifications | Value |
Black Oxide | Black Anodize |
Closed/Open | Open |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 8 |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
Weight | 3.3 kg |