- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Pillow Blocks
- SSETWNM40-XS
SSETWNM40-XS
Can't find what you're looking for? Go to the Product Selector
SSETWNM40-XS
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 40 mm, Closed, Twin, Self-aligning, Adjustable, Black Anodize; Use with 40 mm Diameter Shaft in end supported applications
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with MM class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 40 mm |
[A] | 108 mm |
[A1] | 54 mm |
[A1] Tolerance | ± 0.020 mm |
[B] | 176 mm |
[E1] | 86 mm |
[E1] Tolerance | ± 0.1 mm |
[E2] | 124 mm |
[E2] Tolerance | ± 0.1 mm |
[G2] Access for Lubrication | M6 x 1 |
[H] | 45 mm |
[H] Tolerance | ± 0.020 mm |
[H1] | 91 mm |
[N] | 10.50 mm |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Black Oxide | Black Anodize |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 10 |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
Weight | 3.6 kg |