- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Pillow Blocks
- SSEPBOM20-XS
SSEPBOM20-XS
Can't find what you're looking for? Go to the Product Selector
SSEPBOM20-XS
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 20 mm, Open, Self-aligning, Black Anodize; Use with 20 mm Diameter Shaft in continuously supported applications
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with Metric class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 20 mm |
[Alpha] | 50 ° |
Specifications | Value |
Black Oxide | Black Anodize |
Closed/Open | Open |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 8 |
Self Alignment | Self-aligning |
Single/Twin | Single |
Temperature Max | 185 °F |
Weight | 0.3 kg |