- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
Pillow Block, Open, Standard
-
SSEPBO - Open, Single, Metric
- SSEPBOM16-LS
SSEPBOM16-LS
Can't find what you're looking for? Go to the Product Selector
SSEPBOM16-LS
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 16 mm, Open, Self-aligning, Less Seals; Use with 16 mm Diameter Shaft in continuously supported applications
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with Metric class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 16 mm |
[A] | 53 mm |
[A1] | 26.5 mm |
[A1] Tolerance | ± 0.020 mm |
[Alpha] | 70 ° |
[B] | 43 mm |
[E1] | 40 mm |
[E1] Tolerance | ± 0.1 mm |
[E2] | 26 mm |
[E2] Tolerance | ± 0.1 mm |
[G2] Access for Lubrication | M6 X1 |
[H] | 22 mm |
[H] Tolerance | ±0.020 mm |
[H1] | 35 mm |
[N] | 5.30 mm |
Specifications | Value |
Closed/Open | Open |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 8 |
Self Alignment | Self-aligning |
Single/Twin | Single |
Temperature Max | 185 °F |
UPC Number | 662486269120 |
Weight | 0.19 kg |
Wipers, Seals | Less Seals |