- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
Pillow Block, Closed, Standard
-
SSEPBM - Metric, Single
- SSEPBM25DD-L4L
SSEPBM25DD-L4L
Can't find what you're looking for? Go to the Product Selector
SSEPBM25DD-L4L
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, 25 mm, Closed, Self-aligning, Lube for Life, Integral Seals both ends; Use with 25 mm Diameter Shaft in end supported applications
Lead Time:
10 Days
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with MM class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 25 mm |
[A] | 78 mm |
[A1] | 39 mm |
[A1] Tolerance | ± 0.020 mm |
[B] | 67 mm |
[E1] | 60 mm |
[E1] Tolerance | ± 0.1 mm |
[E2] | 40 mm |
[E2] Tolerance | ± 0.1 mm |
[G2] Access for Lubrication | M6 X 1 |
[H] | 30 mm |
[H] Tolerance | ± 0.020 mm |
[H1] | 60 mm |
[N] | 8.40 mm |
Specifications | Value |
Closed/Open | Closed |
Lubrication Option | Lube for Life |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 10 |
Self Alignment | Self-aligning |
Temperature Max | 185 °F |
UPC Number | 662486205968 |
Weight | 0.67 kg |
Wipers, Seals | Integral Seals both ends |