- Home
- Products
- Ball Bushing® Bearings
- SSEM40OPN
SSEM40OPN
Can't find what you're looking for? Go to the Product Selector
SSEM40OPN
Super Smart ball bearings, metric
SSE, Ball Bushing Bearing, 40 mm, Open, Self-Aligning, Adjustable, Open for continuously supported applications, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$209.44
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
a |
54.00 ° (54.000 °) |
C |
80.00 mm (3.150 in) |
C1 |
60.76 mm (2.392 in) |
C2 |
2.15 mm (0.085 in) |
d |
40.00 mm (1.575 in) |
D |
62.00 mm (2.441 in) |
E |
19.00 mm (0.748 in) |
F |
3.00 mm (0.118 in) |
T |
1.50 mm (0.059 in) |
Dimension |
Value |
a |
54.00 ° (54.000 °) |
C |
80.00 mm (3.150 in) |
C1 |
60.76 mm (2.392 in) |
C2 |
2.15 mm (0.085 in) |
d |
40.00 mm (1.575 in) |
D |
62.00 mm (2.441 in) |
E |
19.00 mm (0.748 in) |
F |
3.00 mm (0.118 in) |
T |
1.50 mm (0.059 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM |
Wipers, Seals |
|
Weight |
0.315 kg / 0.694 lbs |
Nominal Diameter |
40 mm / 1.575 in |
Outer Diameter |
62 mm / 2.441 in |
Length |
80 mm / 3.150 in |
To download the models below, you will need to sign in.
Sign In