- Home
- Products
- Ball Bushing® Bearings
- SSEM30OPN-CR
SSEM30OPN-CR
Can't find what you're looking for? Go to the Product Selector
SSEM30OPN-CR
Super Smart ball bearings, metric
SSE, Ball Bushing Bearing, 30 mm, Open, Self-Aligning, Adjustable, Open for continuously supported applications, Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$313.79
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
a |
55.00 ° (55.000 °) |
C |
68.00 mm (2.677 in) |
C1 |
52.16 mm (2.054 in) |
C2 |
1.85 mm (0.073 in) |
d |
30.00 mm (1.181 in) |
D |
47.00 mm (1.850 in) |
E |
13.70 mm (0.539 in) |
F |
3.00 mm (0.118 in) |
T |
2.00 mm (0.079 in) |
Dimension |
Value |
a |
55.00 ° (55.000 °) |
C |
68.00 mm (2.677 in) |
C1 |
52.16 mm (2.054 in) |
C2 |
1.85 mm (0.073 in) |
d |
30.00 mm (1.181 in) |
D |
47.00 mm (1.850 in) |
E |
13.70 mm (0.539 in) |
F |
3.00 mm (0.118 in) |
T |
2.00 mm (0.079 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM |
Wipers, Seals |
|
Weight |
0.163 kg / 0.359 lbs |
Nominal Diameter |
30 mm / 1.181 in |
Outer Diameter |
47 mm / 1.850 in |
Length |
68 mm / 2.677 in |
To download the models below, you will need to sign in.
Sign In