- Home
- Products
- Ball Bushing® Bearings
- SSEM25OPN
SSEM25OPN
Can't find what you're looking for? Go to the Product Selector
SSEM25OPN
Super Smart ball bearings, metric
SSE, Ball Bushing Bearing, 25 mm, Open, Self-Aligning, Adjustable, Open for continuously supported applications, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$108.49
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
58.00 mm (2.283 in) |
C1 |
44.09 mm (1.736 in) |
C2 |
1.85 mm (0.073 in) |
d |
25.00 mm (0.984 in) |
D |
40.00 mm (1.575 in) |
E |
12.50 mm (0.492 in) |
F |
3.00 mm (0.118 in) |
T |
1.50 mm (0.059 in) |
Dimension |
Value |
a |
60.00 ° (60.000 °) |
C |
58.00 mm (2.283 in) |
C1 |
44.09 mm (1.736 in) |
C2 |
1.85 mm (0.073 in) |
d |
25.00 mm (0.984 in) |
D |
40.00 mm (1.575 in) |
E |
12.50 mm (0.492 in) |
F |
3.00 mm (0.118 in) |
T |
1.50 mm (0.059 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM |
Wipers, Seals |
|
Weight |
0.107 kg / 0.236 lbs |
Nominal Diameter |
25 mm / 0.984 in |
Outer Diameter |
40 mm / 1.575 in |
Length |
58 mm / 2.283 in |
To download the models below, you will need to sign in.
Sign In