- Home
- Products
- Ball Bushing® Bearings
- SS6UTFB8-CRDP
SS6UTFB8-CRDP
Can't find what you're looking for? Go to the Product Selector
SS6UTFB8-CRDP
Super Smart ball bearings, inch
SSU, Ball Bushing Bearing Twin Flanged Pillow Block, 0.500 in, Self-Aligning, Corrosion Resistant, No Wipers, Integral Double Acting Seals
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
- These universally self-aligning bearings offer twice the load capacity or eight times the travel life of our Super Ball Bushing® bearing.
- Its unique design with the steel band enables the bearing to preserve it’s ID fit-up and self-aligning capability over extended use.
- A universal self-alignment feature optimizes load distribution between ball tracks and assures uniform ball loading over the entire length of the bearing plate.
- This patented product provides smooth, quiet, low drag linear movement at 6x the load capacity or 216 x the L10 travel life of a conventional steel linear ball bushing bearing.
Dimension |
Value |
A |
41.40 mm (1.630 in) |
B |
81.28 mm (3.200 in) |
d |
12.70 mm (0.500 in) |
E1 |
31.75 mm (1.250 in) |
F1 |
22.86 mm (0.900 in) |
G1 |
37.59 mm (1.480 in) |
N |
6.35 mm (0.250 in) |
Dimension |
Value |
A |
41.40 mm (1.630 in) |
B |
81.28 mm (3.200 in) |
d |
12.70 mm (0.500 in) |
E1 |
31.75 mm (1.250 in) |
F1 |
22.86 mm (0.900 in) |
G1 |
37.59 mm (1.480 in) |
N |
6.35 mm (0.250 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
DP |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Twin |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.204 kg / 0.45 lbs |
Nominal Diameter |
12.700 mm / 0.5 in |
Length |
81.280 mm / 3.2 in |
Height |
41.402 mm / 1.63 in |
To download the models below, you will need to sign in.
Sign In