- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super Smart (Most Popular)
-
Bearing Only, Closed
-
SSJ
- SS6JPBM16
SS6JPBM16
Can't find what you're looking for? Go to the Product Selector
SS6JPBM16
Linear Bearing, Ball Bushing, Pillow Block, Super Smart, Closed, Twin, Self-aligning
Lead Time:
2500 Days
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with MM class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 6 |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
UPC Number | 662486268765 |
Weight | 0.21 kg |