- Home
- Products
- Precision Balls
- SS02187510
SS02187510-BOX
Can't find what you're looking for? Go to the Product Selector
SS02187510
Precision Ball
Hard Stainless 440C, 7/32 in Diameter, Grade: 10, Gauge: Standard Diameter, Box Quantity: 8,000
Lead Time:
3 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$805.04
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Type 440C Stainless Steel has similar physical properties to Chrome Steel with a higher corrosion resistance to many common fluids.
- It is commonly used in specialty radial bearings, linear bearings, and ball screws as well as check-valves and plug balls.
- Our 440C products meet the chemical requirements of AMS-5630, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity. All Stainless steel from Thomson is passivated.
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.2188 in (5.556 mm) |
± 0.000040 in (± 1 µm)
|
[B] Sphericity |
- |
0.00001 in (0.25 µm)
|
[C] Surface Finish |
- |
1 in (0.02 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.2188 in (5.556 mm) |
± 0.000040 in (± 1 µm)
|
[B] Sphericity |
- |
0.00001 in (0.25 µm)
|
[C] Surface Finish |
- |
1 in (0.02 µm)
|
Specification |
Value |
Diameter |
0.2188 in (5.556 mm) |
Gauge |
Standard Diameter |
Material Spec |
AMS-5630 |
Grade |
10 |
Weight |
0.001518 lbs (0.000689 kg) |
Box Quantity |
8,000 |
Box Weight |
12.15 lbs (5.51 kg) |
To download the models below, you will need to sign in.
Sign In