- Home
- Products
- Precision Balls
- SS01875010
SS01875010-BOX
Can't find what you're looking for? Go to the Product Selector
SS01875010
Precision Ball
Hard Stainless 440C, 3/16 in Diameter, Grade: 10, Gauge: Standard Diameter, Box Quantity: 12,500
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$854.94
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Type 440C Stainless Steel has similar physical properties to Chrome Steel with a higher corrosion resistance to many common fluids.
- It is commonly used in specialty radial bearings, linear bearings, and ball screws as well as check-valves and plug balls.
- Our 440C products meet the chemical requirements of AMS-5630, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity. All Stainless steel from Thomson is passivated.
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.1875 in (4.763 mm) |
± 0.000040 in (± 1 µm)
|
[B] Sphericity |
- |
0.00001 in (0.25 µm)
|
[C] Surface Finish |
- |
1 in (0.02 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.1875 in (4.763 mm) |
± 0.000040 in (± 1 µm)
|
[B] Sphericity |
- |
0.00001 in (0.25 µm)
|
[C] Surface Finish |
- |
1 in (0.02 µm)
|
Specification |
Value |
Diameter |
0.1875 in (4.763 mm) |
Gauge |
Standard Diameter |
Material Spec |
AMS-5630 |
Grade |
10 |
Weight |
0.000956 lbs (0.000434 kg) |
Box Quantity |
12,500 |
Box Weight |
11.95 lbs (5.42 kg) |
To download the models below, you will need to sign in.
Sign In