- Home
- Products
- Precision Balls
- SS00937525P05
SS00937525P05-BOX
Can't find what you're looking for? Go to the Product Selector
SS00937525P05
Precision Ball
Hard Stainless 440C, 3/32 in Diameter, Grade: 24, Gauge: P05, Box Quantity: 60,000
Lead Time:
3 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$992.35
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Type 440C Stainless Steel has similar physical properties to Chrome Steel with a higher corrosion resistance to many common fluids.
- It is commonly used in specialty radial bearings, linear bearings, and ball screws as well as check-valves and plug balls.
- Our 440C products meet the chemical requirements of AMS-5630, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity. All Stainless steel from Thomson is passivated.
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.0943 in (2.394 mm) |
± 0.000100 in (± 2.8 µm)
|
[B] Sphericity |
- |
0.000024 in (0.6 µm)
|
[C] Surface Finish |
- |
2 in (0.04 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.0943 in (2.394 mm) |
± 0.000100 in (± 2.8 µm)
|
[B] Sphericity |
- |
0.000024 in (0.6 µm)
|
[C] Surface Finish |
- |
2 in (0.04 µm)
|
Specification |
Value |
Diameter |
0.0938 in (2.381 mm) |
Gauge |
P05 |
Material Spec |
AMS-5630 |
Grade |
24 |
Weight |
0.000120 lbs (0.000054 kg) |
Box Quantity |
60,000 |
Box Weight |
7.17 lbs (3.25 kg) |
To download the models below, you will need to sign in.
Sign In