- Home
- Products
- Precision Balls
- SS00781225
SS00781225-BOX
Can't find what you're looking for? Go to the Product Selector
SS00781225
Precision Ball
Hard Stainless 440C, 5/64 in Diameter, Grade: 24, Gauge: Standard Diameter, Box Quantity: 100,000
Lead Time:
3 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1679.60
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Type 440C Stainless Steel has similar physical properties to Chrome Steel with a higher corrosion resistance to many common fluids.
- It is commonly used in specialty radial bearings, linear bearings, and ball screws as well as check-valves and plug balls.
- Our 440C products meet the chemical requirements of AMS-5630, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity. All Stainless steel from Thomson is passivated.
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.0781 in (1.984 mm) |
± 0.000100 in (± 2.8 µm)
|
[B] Sphericity |
- |
0.000024 in (0.6 µm)
|
[C] Surface Finish |
- |
2 in (0.04 µm)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
0.0781 in (1.984 mm) |
± 0.000100 in (± 2.8 µm)
|
[B] Sphericity |
- |
0.000024 in (0.6 µm)
|
[C] Surface Finish |
- |
2 in (0.04 µm)
|
Specification |
Value |
Diameter |
0.0781 in (1.984 mm) |
Gauge |
Standard Diameter |
Material Spec |
AMS-5630 |
Grade |
24 |
Weight |
0.000069 lbs (0.000031 kg) |
Box Quantity |
100,000 |
Box Weight |
6.91 lbs (3.13 kg) |
To download the models below, you will need to sign in.
Sign In