- Home
- Products
- Precision Balls
- SS00393725XXXDF
SS00393725XXXDF-BOX
Can't find what you're looking for? Go to the Product Selector
SS00393725XXXDF
Precision Ball
Hard Stainless 440C, 1 mm Diameter, Grade: 24, Gauge: Standard Diameter, DFARS, Box Quantity: 25,000
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$1488.54
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Type 440C Stainless Steel has similar physical properties to Chrome Steel with a higher corrosion resistance to many common fluids.
- It is commonly used in specialty radial bearings, linear bearings, and ball screws as well as check-valves and plug balls.
- Our 440C products meet the chemical requirements of AMS-5630, and are through-hardened to HRC 60-67 to achieve a fine surface finish and high load capacity. All Stainless steel from Thomson is passivated.
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
1.000 mm (0.0394 in) |
± 2.8 µm (± 0.000100 in)
|
[B] Sphericity |
- |
0.6 µm (0.000024 in)
|
[C] Surface Finish |
- |
0.04 µm (2 in)
|
Dimension |
Value |
Tolerances |
[A] Diameter + Gauge |
1.000 mm (0.0394 in) |
± 2.8 µm (± 0.000100 in)
|
[B] Sphericity |
- |
0.6 µm (0.000024 in)
|
[C] Surface Finish |
- |
0.04 µm (2 in)
|
Specification |
Value |
Diameter |
1.000 mm (0.0394 in) |
Gauge |
Standard Diameter |
Material Spec |
AMS-5880 |
Grade |
24 |
Weight |
0.000004 kg (0.000009 lbs) |
Box Quantity |
25,000 |
Box Weight |
0.10 kg (0.22 lbs) |
To download the models below, you will need to sign in.
Sign In