SRT4989

SRT4989
Ball Screw

Ball Screw, 3.000 in X 1.500 in, Thread Direction: Right Hand, ±0.008 in/ft, Number Of Starts:

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$3297.56 each Costs associated with shipping, packaging, and import taxes/duty not included.
Cut to Length:

Min: 1.0 in  Max: 192.0 in  To the nearest .01 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • *See Related Products for compatible ball nut options
  • Polished and oiled finish
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.

Dimensions

Dimensions
Dimension Value
D1 76.20 mm (3.000 in)
D2 62.99 mm (2.480 in)
D3 60.00 mm (2.362 in)

Specifications

Specification Value
Diameter 3.000 in
Root Diameter 62.992 mm (2.480 in)
Lead 1.500 in
Threaded Screw Length 144.000 in
Lead Accuracy 0.008 in/ft
Material Alloy Steel
End Journal Bearing Size 60 mm
Thread Type Precision Rolled
Total Weight 19.30 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?