- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SR - Lead Screw
- SRT10X2ML
SRT10X2ML
Can't find what you're looking for? Go to the Product Selector
SRT10X2ML
Lead Screw Only, SRT Style, Trapezodal , 10 mm X 2 mm, LH, 0.010 in/ft Lead Accuracy, Stainless Steel, Number of Starts 1
Lead Time:
2 Days
per inch
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Must be ordered with mating glide nut
-
Standard end machining available per the catalog
-
Contact us for more details for custom end machining
Dimension | Value |
Diameter, Nominal Screw | 10 mm |
Number of Starts | 1 |
Standard Lead Accuracy ± | 0.01 in/ft |
travel per shaft rev | 2 mm |
Specifications | Value |
Material | Stainless Steel |
Number of Starts | 1 |
Standard Lead Accuracy ± | 0.01 in/ft |
Temperature Max | 180 °F |
Thread Direction | LH |
Weight | 0.35 lb/ft |