SRT0604

SRT0604
Ball Screw

Ball Screw, 2.250 in X 1.000 in, Thread Direction: Right Hand, ±0.004 in/ft, Number Of Starts: 2

Lead Time:  5 Days Lead times may increase with higher quantities. Lead time displayed in business days.
$4169.61 each Costs associated with shipping, packaging, and import taxes/duty not included.
Cut to Length:

Min: 1.0 in  Max: 240.0 in  To the nearest .01 in


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • *See Related Products for compatible ball nut options
  • Polished and oiled finish
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.

Dimensions

Dimensions
Dimension Value
D1 57.15 mm (2.250 in)
D2 46.99 mm (1.850 in)
D3 45.00 mm (1.772 in)

Specifications

Specification Value
Diameter 2.250 in
Root Diameter 46.990 mm (1.850 in)
Lead 1.000 in
Threaded Screw Length 240.000 in
Lead Accuracy 0.004 in/ft
Number Of Starts 2
Material Alloy Steel
End Journal Bearing Size 45 mm
Thread Type Rolled
Total Weight 10.90 lbs/ft

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?