- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
Shaft and Support Rail Assemblies
-
Shaft Support Rails (Support only)
-
SRM - Support Rail, Metric
- SRM40T2
SRM40T2
Can't find what you're looking for? Go to the Product Selector
SRM40T2
Shaft Support, Rail Only, Standard Profile, Predrilled, Aluminum, 600 mm Long, Use with 40 mm Diameter Shaft
$309.93
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
-
These supports can be used horizontally or vertically.
-
Mount the shaft (not included) to the Support from the bottom. Bolt assembly to the machine from top through the support flange.
-
Support only. Shaft not included
-
Y1=Y2 is standard. Special Y1 and overall length can be specified by customer.
-
See SRAM part numbers for support and Shaft assembled together
Dimension | Value |
[d] Shaft, Nominal Diameter | 40 mm |
[A] | 78 mm |
[A1] | 39 mm |
[A1] Tolerance | ± 0.02 mm |
[A2] | 18 mm |
[E1] | 55 mm |
[E1] Tolerance | ± 0.015 mm |
[F1] | 8 mm |
[H] | 60 mm |
[H] Tolerance | ± 0.02 mm |
[N] | 8.6 mm |
[X] Dim | 300 mm |
Length | 600 mm |
Recomended Bolt | M10 |
Dimension | Value |
[d] Shaft, Nominal Diameter | 40 mm |
[A] | 78 mm |
[A1] | 39 mm |
[A1] Tolerance | ± 0.02 mm |
[A2] | 18 mm |
[E1] | 55 mm |
[E1] Tolerance | ± 0.015 mm |
[F1] | 8 mm |
[H] | 60 mm |
[H] Tolerance | ± 0.02 mm |
[N] | 8.6 mm |
[X] Dim | 300 mm |
Length | 600 mm |
Recomended Bolt | M10 |
Specifications | Value |
Material | Aluminum |
Material, Support | Steel |
Option Predrilled (PD) | Predrilled |
Support Style | Standard Profile |
UPC Number | 662486268581 |
Weight | 13.6 kg |