SRM12T2

SRM12T2
SRM12T2

Shaft Support, Rail Only, Standard Profile, Predrilled, Aluminum, 600 mm Long, Use with 12 mm Diameter Shaft

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Mount the shaft (not included) to the Support from the bottom. Bolt assembly to the machine from top through the support flange.
  • Support only. Shaft not included
  • Y1=Y2 is standard. Special Y1 and overall length can be specified by customer.
  • See SRAM part numbers for support and Shaft assembled together

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter12 mm
[A]43 mm
[A1]21.5 mm
[A1] Tolerance± 0.02 mm 
[A2]9 mm
[E1]29 mm
[E1] Tolerance± 0.015 mm 
[F1]5 mm
[H]28 mm
[H] Tolerance± 0.02 mm 
[N]4.5 mm 
[X] Dim120 mm
Length600 mm 
Recomended BoltM4 

Specifications

SpecificationsValue
MaterialAluminum 
Material, SupportSteel 
Option Predrilled (PD)Predrilled 
Support StyleStandard Profile 
UPC Number662486268420 
Weight1.9 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?