- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
Shaft and Support Rail Assemblies
-
SRAM - Standard, Metric
- SRAM25T1SS
SRAM25T1SS
Can't find what you're looking for? Go to the Product Selector
SRAM25T1SS
Shaft Support, Continuous Support Assembly, Standard Profile, Predrilled, Class MM (h6), Aluminum & Stainless Steel 440C, 4521.2 mm Long, Use with 25 mm Nominal Diameter Open Bushing Bearings
Lead Time:
Contact Factory
-
Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
-
These supports can be used horizontally or vertically.
-
Bolt down from top through the flange
-
Class MM (ISO h6 tolerance), Stainless Steel Shaft included
-
Y1=Y2 is standard. Special Y1 and overall length can be specified by customer.
Dimension | Value |
[d] Shaft, Nominal Diameter | 25 mm |
[A] | 60 mm |
[A1] | 30 mm |
[A1] Tolerance | ± 0.02 mm |
[A2] | 14 mm |
[E1] | 42 mm |
[E1] Tolerance | ± 0.015 mm |
[H] | 42 mm |
[H] Tolerance | ± 0.02 mm |
[N] | 6.6 mm |
[X] Dim | 120 mm |
Length | 4521.2 mm |
Recomended Bolt | M8 |
Dimension | Value |
[d] Shaft, Nominal Diameter | 25 mm |
[A] | 60 mm |
[A1] | 30 mm |
[A1] Tolerance | ± 0.02 mm |
[A2] | 14 mm |
[E1] | 42 mm |
[E1] Tolerance | ± 0.015 mm |
[H] | 42 mm |
[H] Tolerance | ± 0.02 mm |
[N] | 6.6 mm |
[X] Dim | 120 mm |
Length | 4521.2 mm |
Recomended Bolt | M8 |
Specifications | Value |
Class | Class MM (h6) |
Material | Aluminum & Stainless Steel 440C |
Material, Shaft | Stainless Steel 440C |
Material, Support | Aluminum |
Option Predrilled (PD) | Predrilled |
Support Style | Standard Profile |
Weight | 61.9 kg |