SRAM16T2

SRAM16T2
SRAM16T2

Shaft Support, Continuous Support Assembly, Standard Profile, Predrilled, Class MM (h6), Aluminum & Steel, Use with 16 mm Nominal Diameter Open Bushing Bearings

Lead Time:  Contact Factory  

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Bolt down from top through the flange
  • Class MM (ISO h6 tolerance) 60 Case Shaft included
  • Y1=Y2 is standard. Special Y1 and overall length can be specified by customer.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter16 mm
[A]48 mm
[A1]24 mm
[A1] Tolerance± 0.02 mm 
[A2]10 mm
[E1]33 mm
[E1] Tolerance± 0.015 mm 
[F1]5 mm
[H]30 mm
[H] Tolerance± 0.02 mm 
[N]5.5 mm 
[X] Dim150 mm
Recomended BoltM5 

Specifications

SpecificationsValue
ClassClass MM (h6) 
MaterialAluminum & Steel 
Material, ShaftSteel 
Material, SupportAluminum 
Option Predrilled (PD)Predrilled 
Support StyleStandard Profile 
Weight6.2 kg/m

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?