- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
Shaft and Support Rail Assemblies
-
SRAM - Standard, Metric
- SRAM16T1L24
SRAM16T1L24
Can't find what you're looking for? Go to the Product Selector
SRAM16T1L24
Shaft Support, Continuous Support Assembly, Standard Profile, Predrilled, Class MM (h6), Aluminum & Steel, 609.6 mm Long, Use with 16 mm Nominal Diameter Open Bushing Bearings
Lead Time:
Contact Factory
-
Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
-
These supports can be used horizontally or vertically.
-
Bolt down from top through the flange
-
Class MM (ISO h6 tolerance) 60 Case Shaft included
-
Y1=Y2 is standard. Special Y1 and overall length can be specified by customer.
Dimension | Value |
[d] Shaft, Nominal Diameter | 16 mm |
[A] | 48 mm |
[A1] | 24 mm |
[A1] Tolerance | ± 0.02 mm |
[A2] | 10 mm |
[E1] | 33 mm |
[E1] Tolerance | ± 0.015 mm |
[F1] | 5 mm |
[H] | 30 mm |
[H] Tolerance | ± 0.02 mm |
[N] | 5.5 mm |
[X] Dim | 100 mm |
Length | 609.6 mm |
Recomended Bolt | M5 |
Specifications | Value |
Class | Class MM (h6) |
Material | Aluminum & Steel |
Material, Shaft | Steel |
Material, Support | Aluminum |
Option Predrilled (PD) | Predrilled |
Support Style | Standard Profile |
UPC Number | 662486474463 |
Weight | 3.8 kg |