- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SR - Lead Screw
- SRA7-16X5M
SRA7-16X5M
Can't find what you're looking for? Go to the Product Selector
SRA7-16X5M
Lead Screw Only, SRA Style, 16 mm X 35 mm, RH, 250 μm/300mm Lead Accuracy, Stainless Steel 303, Number of Starts 7
Lead Time:
2500 Days
$4.42
per inch
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Must be ordered with mating glide nut
-
Standard end machining available per the catalog
-
Contact us for more details for custom end machining
Specifications | Value |
Material | Stainless Steel 303 |
Number of Starts | 7 |
Standard Lead Accuracy ± | 250 μm/300mm |
Temperature Max | 180 °F |
Thread Direction | RH |