- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SR - Lead Screw
- SRA4-3711
SRA4-3711
Can't find what you're looking for? Go to the Product Selector
SRA4-3711
Lead Screw Only, SRA Style, 0.375 in X 0.375 in, RH, 0.010 in/ft Lead Accuracy, Stainless Steel 303, Number of Starts 4
Lead Time:
2500 Days
per inch
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Must be ordered with mating glide nut
-
Standard end machining available per the catalog
-
Contact us for more details for custom end machining
Dimension | Value |
[d2] Root Diameter | 0.27 in |
Diameter, Nominal Screw | 0.375 in |
Number of Starts | 4 |
Standard Lead Accuracy ± | 0.01 in/ft |
travel per shaft rev | 0.375 in |
Specifications | Value |
Material | Stainless Steel 303 |
Number of Starts | 4 |
Standard Lead Accuracy ± | 0.01 in/ft |
Temperature Max | 180 °F |
Thread Direction | RH |
Weight | 0.27 lb/ft |