- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
Shaft and Support Rail Assemblies
-
SRA - Standard, Inch
- SRA24L24
SRA24L24
Can't find what you're looking for? Go to the Product Selector
SRA24L24
Shaft Support, Continuous Support Assembly, Standard Profile, Predrilled, Class L, Aluminum & Steel, 24 in Long, Use with 1.5 in Nominal Diameter Open Bushing Bearings
Lead Time:
Contact Factory
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
-
These supports can be used horizontally or vertically.
-
Bolt down from top through the flange
-
Class L 60 Case Shaft included
-
Y1=Y2 is standard. Special Y1 can be specified by customer.
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
[A] | 3 in |
[A1] | 1.5 in |
[A2] | 0.6875 in |
[E1] | 2.25 in |
[E1] Tolerance | ± 0.010 in |
[F1] | 0.375 in |
[H] | 2.5 in |
[H] Tolerance | ± 0.002 in |
[N] | 0.343 in |
[X] Dim | 8 in |
[Y] | 4 in |
Length | 24 in |
Recomended Bolt | 5/16 |
Specifications | Value |
Class | Class L |
Material | Aluminum & Steel |
Material, Shaft | Steel |
Material, Support | Aluminum |
Option Predrilled (PD) | Predrilled |
Support Style | Standard Profile |
UPC Number | 662486474241 |
Weight | 17.2 lb |