SRA-16-SS316

SRA-16-SS316
SRA-16-SS316

Shaft Support, Continuous Support Assembly, Standard Profile, Predrilled, Class L, Aluminum & Stainless Steel 316, 138 in Long, Use with 1 in Nominal Diameter Open Bushing Bearings

Lead Time:  Contact Factory  

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Bolt down from top through the flange
  • Class L, 316 Stainless Steel Shaft included
  • Y1=Y2 is standard. Special Y1 can be specified by customer.
  • Thomson SS316 shaft is for use with Fluoronyliner bearings, not for use with recirculating ball bushing bushings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1 in
[A]2.125 in
[A1]1.063 in
[A2]0.5 in
[E1]1.5 in
[E1] Tolerance± 0.010 in 
[F1]0.25 in
[H]1.75 in
[H] Tolerance± 0.002 in 
[N]0.281 in 
[X] Dim6 in
[Y]3 in
Length138 in 
Recomended Bolt1/4 

Specifications

SpecificationsValue
ClassClass L 
MaterialAluminum & Stainless Steel 316 
Material, ShaftStainless Steel 316 
Material, SupportAluminum 
Option Predrilled (PD)Predrilled 
Support StyleStandard Profile 
Weight46.7 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?