- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
Shaft and Support Rail Assemblies
-
Shaft Support Rails (Support only)
-
SR - Support Rail
- SR8
SR8
Can't find what you're looking for? Go to the Product Selector
SR8
Shaft Support, Rail Only, Standard Profile, No Holes, Aluminum, 24 in Long, Use with 0.5 in Diameter Shaft
Lead Time:
1 Day
$63.50
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
-
These supports can be used horizontally or vertically.
-
Without mounting holes.
-
Support only. Shaft not included
-
Customer must drill mounting holes.
-
See SR-PD for support with mounting holes
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[A] | 1.5 in |
[A1] | 0.75 in |
[A2] | 0.25 in |
[F1] | 0.19 in |
[H] | 1.125 in |
[H] Tolerance | ± 0.002 in |
Length | 24 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[A] | 1.5 in |
[A1] | 0.75 in |
[A2] | 0.25 in |
[F1] | 0.19 in |
[H] | 1.125 in |
[H] Tolerance | ± 0.002 in |
Length | 24 in |
Specifications | Value |
Material | Aluminum |
Material, Support | Aluminum |
Option Predrilled (PD) | No Holes |
Support Style | Standard Profile |
UPC Number | 662486102427 |
Weight | 1.1 lb |