- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SV - "V" thread Lead Screw
- SPV3725
SPV3725
Can't find what you're looking for? Go to the Product Selector
SPV3725
Lead Screw Only, SV Style, "V" Thread, 0.375 in X 0.0400 in, RH, 0.015 in/ft Lead Accuracy, Stainless Steel 303, Number of Starts 1
Lead Time:
5 Days
per inch
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Must be ordered with mating glide nut
-
Standard end machining available per the catalog
-
Contact us for more details for custom end machining
-
Matching Supernuts and Left Hand Screws on special request
Dimension | Value |
Diameter, Nominal Screw | 0.375 in |
Number of Starts | 1 |
Standard Lead Accuracy ± | 0.015 in/ft |
travel per shaft rev | 0.04 in |
Specifications | Value |
Material | Stainless Steel 303 |
Number of Starts | 1 |
Standard Lead Accuracy ± | 0.015 in/ft |
Temperature Max | 180 °F |
Thread Direction | RH |