- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
SPT - Open, Pillow block Twin, Metric
- SPTWNOM16-DP
SPTWNOM16-DP
Can't find what you're looking for? Go to the Product Selector
SPTWNOM16-DP
Linear Bearing, Ball Bushing, Pillow Block, Super, 16 mm, Open, Twin, Self-aligning, Dry Pack; Use with 16 mm Diameter Shaft in continuously supported applications
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with Metric class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 16 mm |
[A] | 53 mm |
[A1] | 26.5 mm |
[A1] Tolerance | ± 0.020 mm |
[Alpha] | 58 ° |
[B] | 84 mm |
[E1] | 40 mm |
[E1] Tolerance | ± 0.1 mm |
[E2] | 64 mm |
[E2] Tolerance | ± 0.1 mm |
[G] | 18 mm |
[G1] | 42 mm |
[G2] Access for Lubrication | M8 X1 |
[H] | 22 mm |
[H] Tolerance | ±0.020 mm |
[H1] | 35 mm |
[N] | 5.30 mm |
Specifications | Value |
Closed/Open | Open |
Lubrication Option | Dry Pack |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 4 |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
UPC Number | 662486953647 |
Weight | 0.37 kg |