- Home
- Products
- Ball Bushing® Bearings
- SPTWNOAM50-CRLL
SPTWNOAM50-CRLL
Can't find what you're looking for? Go to the Product Selector
SPTWNOAM50-CRLL
Super Ball Bushing Bearing, Metric
SUPER Metric, Ball Bushing Bearing Twin Pillow Block, 50 mm, Open, Self-Aligning, Adjustable, Corrosion Resistant, No Wipers
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
Dimension |
Value |
A |
132.00 mm (5.197 in) |
A1 |
66.00 mm (2.598 in) |
B |
224.00 mm (8.819 in) |
d |
50.00 mm (1.969 in) |
E1 |
108.00 mm (4.252 in) |
E2 |
160.00 mm (6.299 in) |
G |
20.00 mm (0.787 in) |
G1 |
112.00 mm (4.409 in) |
G2 |
M8X1 |
H |
50.00 mm (1.969 in) |
H1 |
88.00 mm (3.465 in) |
N |
13.50 mm (0.531 in) |
N2 |
M16 |
Dimension |
Value |
A |
132.00 mm (5.197 in) |
A1 |
66.00 mm (2.598 in) |
B |
224.00 mm (8.819 in) |
d |
50.00 mm (1.969 in) |
E1 |
108.00 mm (4.252 in) |
E2 |
160.00 mm (6.299 in) |
G |
20.00 mm (0.787 in) |
G1 |
112.00 mm (4.409 in) |
G2 |
M8X1 |
H |
50.00 mm (1.969 in) |
H1 |
88.00 mm (3.465 in) |
N |
13.50 mm (0.531 in) |
N2 |
M16 |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
LL |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Twin |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM |
Wipers, Seals |
|
Weight |
5.5 kg / 12.125 lbs |
Nominal Diameter |
50 mm / 1.969 in |
Length |
224 mm / 8.819 in |
Height |
88 mm / 3.465 in |
To download the models below, you will need to sign in.
Sign In