- Home
- Products
- Ball Bushing® Bearings
- SPTWNOAM50
SPTWNOAM50
Can't find what you're looking for? Go to the Product Selector
SPTWNOAM50
Super Ball Bushing Bearing, Metric
SUPER Metric, Ball Bushing Bearing Twin Pillow Block, 50 mm, Open, Self-Aligning, Adjustable, Not Corrosion Resistant, No Wipers
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1258.89
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
132.00 mm (5.197 in) |
A1 |
66.00 mm (2.598 in) |
B |
224.00 mm (8.819 in) |
d |
50.00 mm (1.969 in) |
E1 |
108.00 mm (4.252 in) |
E2 |
160.00 mm (6.299 in) |
G |
20.00 mm (0.787 in) |
G1 |
112.00 mm (4.409 in) |
G2 |
M8X1 |
H |
50.00 mm (1.969 in) |
H1 |
88.00 mm (3.465 in) |
N |
13.50 mm (0.531 in) |
N2 |
M16 |
Dimension |
Value |
A |
132.00 mm (5.197 in) |
A1 |
66.00 mm (2.598 in) |
B |
224.00 mm (8.819 in) |
d |
50.00 mm (1.969 in) |
E1 |
108.00 mm (4.252 in) |
E2 |
160.00 mm (6.299 in) |
G |
20.00 mm (0.787 in) |
G1 |
112.00 mm (4.409 in) |
G2 |
M8X1 |
H |
50.00 mm (1.969 in) |
H1 |
88.00 mm (3.465 in) |
N |
13.50 mm (0.531 in) |
N2 |
M16 |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Twin |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM |
Wipers, Seals |
|
Weight |
5.5 kg / 12.125 lbs |
Nominal Diameter |
50 mm / 1.969 in |
Length |
224 mm / 8.819 in |
Height |
88 mm / 3.465 in |
To download the models below, you will need to sign in.
Sign In