- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
SPT - Closed, Pillow block Twin, Metric
- SPTWNAM25
SPTWNAM25
Can't find what you're looking for? Go to the Product Selector
SPTWNAM25
Linear Bearing, Ball Bushing, Pillow Block, Super, 25 mm, Closed, Twin, Self-aligning, Adjustable; Use with 25 mm Diameter Shaft in end supported applications
Lead Time:
10 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with MM class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 25 mm |
[A] | 78 mm |
[A1] | 39 mm |
[A1] Tolerance | ± 0.020 mm |
[B] | 130 mm |
[E1] | 60 mm |
[E1] Tolerance | ± 0.1 mm |
[E2] | 94 mm |
[E2] Tolerance | ± 0.1 mm |
[G] | 15 mm |
[G1] | 65 mm |
[G2] Access for Lubrication | M8 x 1 |
[H] | 30 mm |
[H] Tolerance | ± 0.020 mm |
[H1] | 60 mm |
[N] | 8.40 mm |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 6 |
Self Alignment | Self-aligning |
Single/Twin | Twin |
Temperature Max | 185 °F |
UPC Number | 662486268109 |
Weight | 1.2 kg |