- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
SP - Lead Screw - Precision
- SPR4-2520
SPR4-2520
Can't find what you're looking for? Go to the Product Selector
SPR4-2520
Lead Screw Only, SPR Style, Precision, 0.25 in X 0.200 in, RH, 0.003 in/ft Lead Accuracy, Stainless Steel 303, Number of Starts 4
Lead Time:
10 Days
$4.30
per inch
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Must be ordered with mating glide nut
-
Standard end machining available per the catalog
-
Contact us for more details for custom end machining
Specifications | Value |
Lead Accuracy Grade | 0.003 in/ft |
Material | Stainless Steel 303 |
Number of Starts | 4 |
Standard Lead Accuracy ± | 0.003 in/ft |
Temperature Max | 180 °F |
Thread Direction | RH |
Weight | 0.13 lb/ft |