- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
SPPBO - Open, Pillow Block, Metric
- SPPBOAM20-CR-LL
SPPBOAM20-CR-LL
Can't find what you're looking for? Go to the Product Selector
SPPBOAM20-CR-LL
Linear Bearing, Ball Bushing, Pillow Block, Super, 20 mm, Open, Self-aligning, Adjustable, Lubricated with Linear Lube, Corrosion Resistant; Use with 20 mm Diameter Shaft in continuously supported applications
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with Metric class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 20 mm |
[A] | 60 mm |
[A1] | 30 mm |
[A1] Tolerance | ± 0.020 mm |
[Alpha] | 60 ° |
[B] | 54 mm |
[E1] | 45 mm |
[E1] Tolerance | ± 0.1 mm |
[E2] | 32 mm |
[E2] Tolerance | ± 0.1 mm |
[G] | 13 mm |
[G1] | 20 mm |
[G2] Access for Lubrication | M8 x 1 |
[H] | 25 mm |
[H] Tolerance | ±0.020 mm |
[H1] | 41 mm |
[N] | 6.60 mm |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Corrosion Resistant Option | Corrosion Resistant |
Lubrication Option | Lubricated with Linear Lube |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 5 |
Self Alignment | Self-aligning |
Temperature Max | 185 °F |
UPC Number | 662486998815 |
Weight | 0.3 kg |