SPPBAM50-DP

SPPBAM50-DP
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Pillow Block, 50 mm, Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant, No Wipers

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

Dimensions

Dimensions
Dimension Value
A 132.00 mm (5.197 in)
A1 66.00 mm (2.598 in)
B 113.00 mm (4.449 in)
d 50.00 mm (1.969 in)
E1 108.00 mm (4.252 in)
E2 50.00 mm (1.969 in)
G1 22.00 mm (0.866 in)
H1 105.00 mm (4.134 in)
N 13.50 mm (0.531 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 3 kg / 6.614 lbs
Nominal Diameter 50 mm / 1.969 in
Length 113 mm / 4.449 in
Height 105 mm / 4.134 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 12060 N / 2,711.196 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?