SPPBAM40-CR

SPPBAM40-CR
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Pillow Block, 40 mm, Self-Aligning, Adjustable, Closed for end supported applications, Corrosion Resistant, No Wipers

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

Dimensions

Dimensions
Dimension Value
A 108.00 mm (4.252 in)
A1 54.00 mm (2.126 in)
B 91.00 mm (3.583 in)
d 40.00 mm (1.575 in)
E1 86.00 mm (3.386 in)
E2 58.00 mm (2.283 in)
G1 30.00 mm (1.181 in)
H1 91.00 mm (3.583 in)
N 10.50 mm (0.413 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Corrosion Resistant Option LBBB.Ball.CorrisionResistant
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 1.81 kg / 3.990 lbs
Nominal Diameter 40 mm / 1.575 in
Length 91 mm / 3.583 in
Height 91 mm / 3.583 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 5768 N / 1,296.698 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?