SPPBAM20-DP

SPPBAM20-DP
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Pillow Block, 20 mm, Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant, No Wipers

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

Dimensions

Dimensions
Dimension Value
A 60.00 mm (2.362 in)
A1 30.00 mm (1.181 in)
B 54.00 mm (2.126 in)
d 20.00 mm (0.787 in)
E1 45.00 mm (1.772 in)
E2 32.00 mm (1.260 in)
G1 20.00 mm (0.787 in)
H1 50.00 mm (1.969 in)
N 6.60 mm (0.260 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.35 kg / 0.772 lbs
Nominal Diameter 20 mm / 0.787 in
Length 54 mm / 2.126 in
Height 50 mm / 1.969 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 2020 N / 454.114 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?