SPPBAM16-DP

SPPBAM16-DP
Super Ball Bushing Bearing, Metric

SUPER Metric, Ball Bushing Bearing Pillow Block, 16 mm, Self-Aligning, Adjustable, Closed for end supported applications, Not Corrosion Resistant, No Wipers

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.

Dimensions

Dimensions
Dimension Value
A 53.00 mm (2.087 in)
A1 26.50 mm (1.043 in)
B 43.00 mm (1.693 in)
d 16.00 mm (0.630 in)
E1 40.00 mm (1.575 in)
E2 26.00 mm (1.024 in)
G1 15.70 mm (0.618 in)
H1 42.00 mm (1.654 in)
N 5.30 mm (0.209 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.21 kg / 0.463 lbs
Nominal Diameter 16 mm / 0.630 in
Length 43 mm / 1.693 in
Height 42 mm / 1.654 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 1020 N / 229.305 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?