SPM40OPN-CRW

SPM40OPN-CRW
SPM40OPN-CRW

Linear Bearing, Ball Bushing only, Super, 40 mm, Open, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper one end; Use with 40 mm Diameter Class L Shaft in continuously supported applications

Lead Time:  10 Days 

  • The Super Ball Bushing Bearing has been the industry standard for self-aligning linear bearings for over twenty years.
  • Besides the dramatic increase in load capacity, the Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
  • The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
  • Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
  • For use with L class, continuously supported shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter40 mm
[Alpha]58 °
[C] Length Along Axis79.260 / 80.000 mm 
[C1]59.840 / 60.300 mm 
[C2] Min2.15 mm
[D] Recommended Housing Bore62 mm 
[D], Nominal62 mm
[E]21.4 mm
[F] Retention Hole Dia3 mm
[F1]3.5 mm
[t]1.5 mm

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenOpen 
Corrosion Resistant OptionCorrosion Resistant 
MaterialSteel; Plastic 
Number of Ball Circuits
Self AlignmentSelf-aligning 
Temperature Max185 °F
UPC Number662486267331 
Use with shafting ClassClass L 
Weight0.3 kg
Wipers, SealsIntegral Wiper one end 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic6034 N
Static Load Rating6636 N

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?