- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
SPM - Open, Metric, Bearing Only
- SPM25OPN-CRWW
SPM25OPN-CRWW
Can't find what you're looking for? Go to the Product Selector
SPM25OPN-CRWW
Linear Bearing, Ball Bushing only, Super, 25 mm, Open, Self-aligning, Adjustable, Corrosion Resistant, Integral Wiper both ends; Use with 25 mm Diameter Class L Shaft in continuously supported applications
Lead Time:
5 Days
$259.71
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The Super Ball Bushing Bearing has been the industry standard for self-aligning linear bearings for over twenty years.
-
Besides the dramatic increase in load capacity, the Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
-
The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
-
Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
-
For use with L class, continuously supported shafting.
Dimension | Value |
[d] Shaft, Nominal Diameter | 25 mm |
[Alpha] | 60 ° |
[C] Length Along Axis | 57.260 / 58.000 mm |
[C1] | 43.310 / 43.700 mm |
[C2] Min | 1.85 mm |
[D] Recommended Housing Bore | 40 mm |
[D], Nominal | 40 mm |
[E] | 13 mm |
[F] Retention Hole Dia | 3.5 mm |
[F1] | 3 mm |
[t] | 1.5 mm |
Dimension | Value |
[d] Shaft, Nominal Diameter | 25 mm |
[Alpha] | 60 ° |
[C] Length Along Axis | 57.260 / 58.000 mm |
[C1] | 43.310 / 43.700 mm |
[C2] Min | 1.85 mm |
[D] Recommended Housing Bore | 40 mm |
[D], Nominal | 40 mm |
[E] | 13 mm |
[F] Retention Hole Dia | 3.5 mm |
[F1] | 3 mm |
[t] | 1.5 mm |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Corrosion Resistant Option | Corrosion Resistant |
Material | Steel; Plastic |
Number of Ball Circuits | 5 |
Self Alignment | Self-aligning |
Temperature Max | 185 °F |
UPC Number | 662486267140 |
Use with shafting Class | Class L |
Weight | 0.1 kg |
Wipers, Seals | Integral Wiper both ends |