- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Linear Guide Replacement Parts
-
Replacement Pillow Blocks
- SPB8OPN-MOD
SPB8OPN-MOD
Can't find what you're looking for? Go to the Product Selector
SPB8OPN-MOD
Linear Bearing, SPB OPN SINGLE MOD SYSTEMS
Lead Time:
7 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with SSRA linear Race or Class L shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Replacement part for some Linear Guide assemblies and Slide Tables
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[A] | 1.12 in |
[B] | 1.5 in |
[E1] | 0.812 in |
[E2] | 1.25 in |
[N] | #8-32 |
Recomended Bolt | #8-32 |
Specifications | Value |
Closed/Open | Open |
Material | Aluminum; Plastic; Rubber |
Single/Twin | Single |
Temperature Max | 185 °F |
Weight | 0.18 lb |