- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
SPB - Open, Pillow Block, Inch
- SPB32OPN-SP
SPB32OPN-SP
Can't find what you're looking for? Go to the Product Selector
SPB32OPN-SP
Linear Bearing, Ball Bushing, Pillow Block, Super, 2 in, Open, Self-aligning, Adjustable, Stainless Steel Balls, Black Oxide Retainer and Sleeve; Use with 2 in Diameter Class L Shaft in continuously supported applications
Lead Time:
10 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with L class Shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 2 in |
[G2] Access for Lubrication | 1/4-28 |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Corrosion Resistant Option | Stainless Steel Balls, Black Oxide Retainer and Sleeve |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 5 |
Self Alignment | Self-aligning |
Single/Twin | Single |
Temperature Max | 185 °F |
UPC Number | 662486872863 |
Use with shafting Class | Class L |
Weight | 6 lb |