- Home
- Products
- Ball Bushing® Bearings
- SPB32OPN-CRLL
SPB32OPN-CRLL
Can't find what you're looking for? Go to the Product Selector
SPB32OPN-CRLL
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing Pillow Block, 2.000 in, Open, Self-Aligning, Open Type for continuously supported applications, Corrosion Resistant, Integral Double Acting Seals
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
A |
152.40 mm (6.000 in) |
a |
30.00 ° (30.000 °) |
A1 |
57.15 mm (2.250 in) |
A2 |
61.98 mm (2.440 in) |
B |
120.65 mm (4.750 in) |
d |
50.80 mm (2.000 in) |
E |
25.40 mm (1.000 in) |
E1 |
133.35 mm (5.250 in) |
E2 |
82.55 mm (3.250 in) |
F1 |
16.00 mm (0.630 in) |
G |
39.37 mm (1.550 in) |
G1 |
81.03 mm (3.190 in) |
G2 |
1/4-28 |
H |
53.98 mm (2.125 in) |
H1 |
92.20 mm (3.630 in) |
N |
10.41 mm (0.410 in) |
N |
0.38 |
Dimension |
Value |
A |
152.40 mm (6.000 in) |
a |
30.00 ° (30.000 °) |
A1 |
57.15 mm (2.250 in) |
A2 |
61.98 mm (2.440 in) |
B |
120.65 mm (4.750 in) |
d |
50.80 mm (2.000 in) |
E |
25.40 mm (1.000 in) |
E1 |
133.35 mm (5.250 in) |
E2 |
82.55 mm (3.250 in) |
F1 |
16.00 mm (0.630 in) |
G |
39.37 mm (1.550 in) |
G1 |
81.03 mm (3.190 in) |
G2 |
1/4-28 |
H |
53.98 mm (2.125 in) |
H1 |
92.20 mm (3.630 in) |
N |
10.41 mm (0.410 in) |
N |
0.38 |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
LL |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
2.722 kg / 6 lbs |
Nominal Diameter |
50.800 mm / 2 in |
Length |
120.650 mm / 4.75 in |
Height |
92.202 mm / 3.63 in |
To download the models below, you will need to sign in.
Sign In