- Home
- Products
- Ball Bushing® Bearings
- SPB32ADJ-CRLL
SPB32ADJ-CRLL
Can't find what you're looking for? Go to the Product Selector
SPB32ADJ-CRLL
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing Pillow Block, 2.000 in, Self-Aligning, Closed Type, Adjustable Pillow Block, Corrosion Resistant, Integral Double Acting Seals
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
A |
152.40 mm (6.000 in) |
A2 |
114.30 mm (4.500 in) |
B |
127.00 mm (5.000 in) |
d |
50.80 mm (2.000 in) |
E1 |
133.35 mm (5.250 in) |
E2 |
82.55 mm (3.250 in) |
F |
92.20 mm (3.630 in) |
F1 |
16.00 mm (0.630 in) |
G |
33.02 mm (1.300 in) |
G1 |
31.75 mm (1.250 in) |
G2 |
1/4-28 |
H |
53.98 mm (2.125 in) |
H1 |
103.12 mm (4.060 in) |
N |
10.41 mm (0.410 in) |
N |
3/8 |
Dimension |
Value |
A |
152.40 mm (6.000 in) |
A2 |
114.30 mm (4.500 in) |
B |
127.00 mm (5.000 in) |
d |
50.80 mm (2.000 in) |
E1 |
133.35 mm (5.250 in) |
E2 |
82.55 mm (3.250 in) |
F |
92.20 mm (3.630 in) |
F1 |
16.00 mm (0.630 in) |
G |
33.02 mm (1.300 in) |
G1 |
31.75 mm (1.250 in) |
G2 |
1/4-28 |
H |
53.98 mm (2.125 in) |
H1 |
103.12 mm (4.060 in) |
N |
10.41 mm (0.410 in) |
N |
3/8 |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Closed |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
LL |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
3.175 kg / 7 lbs |
Nominal Diameter |
50.800 mm / 2 in |
Length |
127.000 mm / 5 in |
Height |
103.124 mm / 4.06 in |
To download the models below, you will need to sign in.
Sign In