- Home
- Products
- Ball Bushing® Bearings
- SPB16OPN-CRDP
SPB16OPN-CRDP
Can't find what you're looking for? Go to the Product Selector
SPB16OPN-CRDP
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing Pillow Block, 1.000 in, Open, Self-Aligning, Open Type for continuously supported applications, Corrosion Resistant, Integral Double Acting Seals
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$396.01
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
A |
82.55 mm (3.250 in) |
a |
30.00 ° (30.000 °) |
A1 |
30.23 mm (1.190 in) |
A2 |
31.75 mm (1.250 in) |
B |
66.80 mm (2.630 in) |
d |
25.40 mm (1.000 in) |
E |
14.22 mm (0.560 in) |
E1 |
73.03 mm (2.875 in) |
E2 |
44.45 mm (1.750 in) |
F1 |
9.65 mm (0.380 in) |
G |
22.10 mm (0.870 in) |
G1 |
36.83 mm (1.450 in) |
G2 |
1/4-28 |
H |
30.15 mm (1.187 in) |
H1 |
50.80 mm (2.000 in) |
N |
5.59 mm (0.220 in) |
N |
#10 |
Dimension |
Value |
A |
82.55 mm (3.250 in) |
a |
30.00 ° (30.000 °) |
A1 |
30.23 mm (1.190 in) |
A2 |
31.75 mm (1.250 in) |
B |
66.80 mm (2.630 in) |
d |
25.40 mm (1.000 in) |
E |
14.22 mm (0.560 in) |
E1 |
73.03 mm (2.875 in) |
E2 |
44.45 mm (1.750 in) |
F1 |
9.65 mm (0.380 in) |
G |
22.10 mm (0.870 in) |
G1 |
36.83 mm (1.450 in) |
G2 |
1/4-28 |
H |
30.15 mm (1.187 in) |
H1 |
50.80 mm (2.000 in) |
N |
5.59 mm (0.220 in) |
N |
#10 |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
DP |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.454 kg / 1 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Length |
66.802 mm / 2.63 in |
Height |
50.800 mm / 2 in |
To download the models below, you will need to sign in.
Sign In