- Home
- Products
- Ball Bushing® Bearings
- SPB16ADJ-CRL4L
SPB16ADJ-CRL4L
Can't find what you're looking for? Go to the Product Selector
SPB16ADJ-CRL4L
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing Pillow Block, 1.000 in, Self-Aligning, Closed Type, Adjustable Pillow Block, Corrosion Resistant, Integral Double Acting Seals
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
A |
82.55 mm (3.250 in) |
A2 |
60.45 mm (2.380 in) |
B |
71.37 mm (2.810 in) |
d |
25.40 mm (1.000 in) |
E1 |
73.03 mm (2.875 in) |
E2 |
44.45 mm (1.750 in) |
F |
49.28 mm (1.940 in) |
F1 |
9.65 mm (0.380 in) |
G |
30.23 mm (1.190 in) |
G1 |
23.11 mm (0.910 in) |
G2 |
1/4-28 |
H |
30.15 mm (1.187 in) |
H1 |
55.63 mm (2.190 in) |
N |
5.59 mm (0.220 in) |
N |
#10 |
Dimension |
Value |
A |
82.55 mm (3.250 in) |
A2 |
60.45 mm (2.380 in) |
B |
71.37 mm (2.810 in) |
d |
25.40 mm (1.000 in) |
E1 |
73.03 mm (2.875 in) |
E2 |
44.45 mm (1.750 in) |
F |
49.28 mm (1.940 in) |
F1 |
9.65 mm (0.380 in) |
G |
30.23 mm (1.190 in) |
G1 |
23.11 mm (0.910 in) |
G2 |
1/4-28 |
H |
30.15 mm (1.187 in) |
H1 |
55.63 mm (2.190 in) |
N |
5.59 mm (0.220 in) |
N |
#10 |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Closed |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
L4L |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.544 kg / 1.2 lbs |
Nominal Diameter |
25.400 mm / 1 in |
Length |
71.374 mm / 2.81 in |
Height |
55.626 mm / 2.19 in |
To download the models below, you will need to sign in.
Sign In