- Home
- Products
- Ball Bushing® Bearings
- SPB12ADJ-CRDP
SPB12ADJ-CRDP
Can't find what you're looking for? Go to the Product Selector
SPB12ADJ-CRDP
Super Ball Bushing Bearing
SUPER, Ball Bushing Bearing Pillow Block, 0.750 in, Self-Aligning, Closed Type, Adjustable Pillow Block, Corrosion Resistant, Integral Double Acting Seals
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
- The Super Ball Bushing bearing is self-aligning, lightweight and adjustable with a low coefficient of friction.
- The wear-resistant, engineered-polymer retainers and outer sleeves reduce inertia and noise in critical, high speed applications.
- Radially floating bearing plates. When installed in an adjustable housing, the Super Ball Bushing Bearing may be adjusted to a specific diametrical fit-up for accurate and repeatable movement.
Dimension |
Value |
A |
69.85 mm (2.750 in) |
A2 |
47.75 mm (1.880 in) |
B |
52.32 mm (2.060 in) |
d |
19.05 mm (0.750 in) |
E1 |
60.33 mm (2.375 in) |
E2 |
31.75 mm (1.250 in) |
F |
39.62 mm (1.560 in) |
F1 |
7.87 mm (0.310 in) |
G |
23.88 mm (0.940 in) |
G1 |
19.81 mm (0.780 in) |
G2 |
1/4-28 |
H |
23.80 mm (0.937 in) |
H1 |
44.45 mm (1.750 in) |
N |
4.83 mm (0.190 in) |
N |
#8 |
Dimension |
Value |
A |
69.85 mm (2.750 in) |
A2 |
47.75 mm (1.880 in) |
B |
52.32 mm (2.060 in) |
d |
19.05 mm (0.750 in) |
E1 |
60.33 mm (2.375 in) |
E2 |
31.75 mm (1.250 in) |
F |
39.62 mm (1.560 in) |
F1 |
7.87 mm (0.310 in) |
G |
23.88 mm (0.940 in) |
G1 |
19.81 mm (0.780 in) |
G2 |
1/4-28 |
H |
23.80 mm (0.937 in) |
H1 |
44.45 mm (1.750 in) |
N |
4.83 mm (0.190 in) |
N |
#8 |
Specification |
Value |
Adjustable/Not Adjustable |
Adjustable |
Closed/Open |
Closed |
Corrosion Resistant Option |
LBBB.Ball.CorrisionResistant |
Lubrication Option |
DP |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.272 kg / 0.6 lbs |
Nominal Diameter |
19.050 mm / 0.75 in |
Length |
52.324 mm / 2.06 in |
Height |
44.450 mm / 1.75 in |
To download the models below, you will need to sign in.
Sign In