- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
SPB - Closed, Pillow Block, Inch
- SPB12-DD
SPB12-DD
Can't find what you're looking for? Go to the Product Selector
SPB12-DD
Linear Bearing, Ball Bushing, Pillow Block, Super, 0.75 in, Closed, Self-aligning, Integral Seals both ends; Use with 0.75 in Diameter Class L Shaft in end supported applications
Lead Time:
10 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Closed Pillow blocks are for use with END supported shafting.
-
For use with Class L shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
[A] | 2.75 in |
[A2] | 1.88 in |
[B] | 2.06 in |
[E1] | 2.375 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 1.25 in |
[E2] Tolerance | ± 0.010 in |
[F] | 1.56 in |
[F1] | 0.31 in |
[G] | 0.94 in |
[G1] | 0.78 in |
[G2] Access for Lubrication | 1/4-28 |
[H] | 0.937 in |
[H1] | 1.75 in |
[N] | 0.19 in |
Specifications | Value |
Adjustable/Not Adjustable | Not Adjustable |
Closed/Open | Closed |
Material | Aluminum; Plastic; Rubber |
Number of Ball Circuits | 6 |
Self Alignment | Self-aligning |
Single/Twin | Single |
Temperature Max | 185 °F |
UPC Number | 662486874188 |
Use with shafting Class | Class L |
Weight | 0.6 lb |
Wipers, Seals | Integral Seals both ends |