- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Super
-
SPB - Open, Pillow Block, Inch
- SPB10OPN-ABB
SPB10OPN-ABB
Can't find what you're looking for? Go to the Product Selector
SPB10OPN-ABB
Linear Bearing, Ball Bushing, Pillow Block, Precision Steel, 0.625 in, Open, Not Self-aligning, Adjustable, ABB; Use with 0.625 in Diameter Class L Shaft in continuously supported applications
Lead Time:
10 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with L class Shafting
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
-
Super Ball Bushing bearing pillow blocks are provided with integral, double acting seals unless otherwise specified
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.625 in |
[A] | 2.5 in |
[A1] | 0.88 in |
[A2] | 0.94 in |
[Alpha] | 30 ° |
[B] | 1.75 in |
[E] | 0.37 in |
[E1] | 2.125 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 1.125 in |
[E2] Tolerance | ± 0.010 in |
[F1] | 0.28 in |
[G] | 0.55 in |
[G1] | 0.95 in |
[H] | 0.875 in |
[H] Tolerance | ±0.003 in |
[H1] | 1.44 in |
[N] | 0.19 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Material | Aluminum; Plastic; Rubber |
Self Alignment | Not Self-aligning |
Single/Twin | Single |
Temperature Max | 250 °F |
UPC Number | 662486254409 |
Use with shafting Class | Class L |
Weight | 0.47 lb |